IESNA:LM-63-2002 
[TEST]P981015
[MORE]TEST IS SCALED FROM ( FO44196.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-930-15L-SP-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, SPOT OPTIC
[MORE]1500 LUMENS
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1370
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
9367.6 9306.4 9124.2 8776.2 8242.2 7521.4 6663 5721.6 4819.4 4016.3
3343 2802 2370.8 2026.7 1745.6 1514.3 1325.9 1170.1 1043.6 935.8
847.7 776.2 718.3 671.3 633 602 573.8 538.9 494.7 439.9
379.2 315.3 249.9 185.4 127.4 78.6 44.5 26.1 19.8 15.9
12 8.7 5.9 4.4 3.6 3.1 2.7 2.3 2 1.8
1.6 1.4 1.3 1.2 1.1 1 1 1 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.8 0.8 0.8 0.8 0.8
0.7 0.7 0.7 0.7 0.6 0.6 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.4 0.3 0.3 0.1 0.1 0 0
0
